High temperature connecting cable (200°C), open leads (to amplifier), 5 m / 1652AA2A3A05

High temperature connecting cable (200°C), open leads (to amplifier), 5 m
1652AA2A3A05
18034622
  • High impedance, low noise connecting cable
  • Length: 5 m
  • Sensor connection: LEMO FFA.02.302, 2-pin
  • Amplifier connection: open leads
In Stock
On Request
Log in to myKistler to see prices
Dimensions and materials
Predefined cable length
5 m
Global attributes
Operating temperature range
-55 … 200 °C
Cables (Facets)
Connections
LEMO FFA.02.302, 2 pin, Open leads
Cables
Cable construction
Steel overbraid, Low noise, Twisted pair
Capacity pin - shield
285 pF/m
Bending radius (min.), fix installation
25 mm
Bending radius (min.), free installation
70 mm
Termination on sensor side
LEMO FFA.02.302, 2 pin
Termination on amplifier side
Open leads
Data sheet
0 results
Accessory Type