High temperature connecting cable (200°C), LEMO 4-pin connector (to amplifier), 10 m / 1652AA2A4A10

High temperature connecting cable (200°C), LEMO 4-pin connector (to amplifier), 10 m
1652AA2A4A10
18042293
  • High impedance, low noise connecting cable
  • Length: 10 m
  • Sensor connection: LEMO FFA.02.302, 2-pin
  • Amplifier connection: LEMO FFA.1E.304, 4-pin
In Stock
On Request
Log in to myKistler to see prices
Dimensions and materials
Predefined cable length
10 m
Global attributes
Operating temperature range
-55 … 200 °C
Cables (Facets)
Connections
LEMO FFA.02.302, 2 pin, LEMO FFA.1E.304, 4 pin
Cables
Cable construction
Steel overbraid, Low noise, Twisted pair
Capacity pin - shield
285 pF/m
Bending radius (min.), fix installation
25 mm
Bending radius (min.), free installation
70 mm
Termination on sensor side
LEMO FFA.02.302, 2 pin
Termination on amplifier side
LEMO FFA.1E.304, 4 pin
Data sheet
0 results
Accessory Type