Triaxial load cell, piezoelectric force transducer Fx, Fy, Fz (Fz ±150 kN / ±33.72 klbf) / 9377C
9377C
18007732
- Triaxial piezoelectric load cell with measuring ranges Fx, Fy: -75 ... 75 kN and Fz: -150 ... 150 kN (±16.9 klbf / ±33.7 klbf)
- Preloaded, calibrated and ready to measure
- Nominal sensitivity Fz: -1.95 pC/N
- Connection: V3 neg.
A pedido
Iniciar sessão no myKistler para ver os preços
Standart Force Sensors
Torsion stiffness
110630 Nm/°This triaxial load cell is a piezoelectric force transducer for the exact measurement of all forces on the three orthogonal components acting in an arbitrary direction. Independent of the point of force application, the load cells with the installed triaxial force transducers of the 90x7 family measure all three components of the applied force in highest resolution. The three axis load cells in the 93x7 product family are optimally preloaded, calibrated and immediately ready to measure. The triaxial load cells are mounted under preload between two plates and measure both tensile and compression forces in all directions. Based on the piezoelectric principle, a force produces a proportional electric charge. This is conducted via an electrode to the appropriate connector. The simple and vibration-resistant design of the force transducers is very rigid resulting in a high natural frequency, which is a requirement for highly dynamic force measurements. The 3-pole connector V3 neg. (design protected) is provided with a positioning aid. This guarantees accurate assignment and centering of the connector pins and sockets before connection. The plug connection is protected against rotation. After correct installation, the load cell is ready for use without recalibration. Triaxial force transducers allow simple, direct and very precise measurements.
Anúncios
Clique aqui para iniciar sessão no myKistler e será redireccionado.
Folha de dados
Clique aqui para iniciar sessão no myKistler e será redireccionado.
Manual
Triaxial load cell
Inglês
PDF
3.4 MB
PDF, 3.4 MB
Clique aqui para iniciar sessão no myKistler e será redireccionado.
Panfleto
Inglês
PDF
214.3 KB
PDF, 214.3 KB
Clique aqui para iniciar sessão no myKistler e será redireccionado.
38 resultados
Tipo de Acessório