Sealing rings, D8.1 x d6.35 x 0.5, set / 1100A105
1100A105
18046968
- Thick sealing rings for Type 6239A
- 0.5 mm thickness
- Set of 10 pcs.
Em stock
A pedido
Iniciar sessão no myKistler para ver os preços
The sealing rings for sensor Type 6239A have two functions. Firstly, they are used to enable a tight seal and avoid gad evasion through the mounting bore. Secondly, for tangential pressure measurements, the two different thicknesses available allow precise positioning of the sensor.
The set includes ten sealing rings with a thickness of 0.5 mm.
0 resultados
Tipo de Acessório