Flange for optimum force introduction, for piezoelectric load cell Type 9371C / 9501A7
9501A7
18007856
A pedido
Iniciar sessão no myKistler para ver os preços
Flanges of Type 9501A can be used on both sides of piezoelectric load cells or in combination with a distribution cap. These components provide optimum force introduction for preloading compression forces. They are manufactured as precision parts and have a surface hardness between 400 and 490 HV (Vickers). A socket head cap screw is supplied with each flange.
0 resultados
Tipo de Acessório