Electromechanical NC joining module NCFR, servo press for joining processes and rotational movement / 2161A
![2161A Electromechanical NC joining module NCFR, servo press for joining processes and rotational movement](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/936-060_web.webp)
2161A
20000152
- NC joining module with compact design thanks to hollow-shaft motors
- Parameterized
- Maximum dynamic thanks to cutting-edge drive technology
- High speed of travel with up to 400 mm/s
A pedido
Iniciar sessão no myKistler para ver os preços
The NC joining module NCFR Type 2161A, with two hollow-shaft motors and integrated sensors measuring force, displacement, crank angle, and torque (optional), is optimal for use in monitored assembly and joining processes where rotary movements are involved in combination with linear movements.
Brochura da aplicação
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
maXYmos NC
Inglês
pdf
Clique aqui para iniciar sessão no myKistler e será redireccionado.
0 resultados
Tipo de Acessório