Displacement sensor with internal return spring of displacement, potentiometric absolute linear transducer, 0 … 75 mm / 2124A75
![2124A75 Displacement sensor with internal return spring of displacement, potentiometric absolute linear transducer, 0 … 75 mm](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/2124A_web.webp)
2124A75
18043645
- Defined electrical measuring range: 0 … 75 mm
- Temperature range: –30 to +85°C
- Sensor connection: 3-pin M8x1 plug connector
- Protection class IP40
Em stock
A pedido
Iniciar sessão no myKistler para ver os preços
Displacement sensor with resistance and collector path of conductive-plastic for direct displacement and tolerance measurements and for continuous position sensing. The series can be used in a wide range of applications in mechanical and vehicle engineering industries as well as in automation and robotics, combining remarkable long life span with high accuracy.
Folha de dados
Clique aqui para iniciar sessão no myKistler e será redireccionado.
0 resultados
Tipo de Acessório