Wheel force transducer RoaDyn S650sp / RoaDyn S650sp
RoaDyn S650sp
18020291
- Wheel force transducer for passenger cars, racing, SUVs, transporters and light trucks
- For spinning applications
- Wheel forces measuring ranges Fx, Fz: ±50 kN, Fy: ±30 kN
- Moments measuring ranges Mx, My, Mz: ±6 kN
요청 시
요청 시
Dimensions and materials
Load category
Passenger car, SUVThe wheel force transducer RoaDyn S660 is for measuring wheel forces (up to 50 kN) and moments (up to 6 kNm), for use with spinning wheels on test tracks, which is used for vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.
데이터 시트
영어
pdf
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
0 결과
액세서리 유형