Thermal protection for high pressure sensors, M12 / 6563A

Thermal protection for high pressure sensors, M12
6563A
18006639
  • Minimizes thermal shock on sensor membrane
  • Compatible with Type 6213B and Type 6217A
요청 시
요청 시

The thermal protection optimizes the performance of front sealing high pressure sensors in the presence of hot gases. The included thermal protection plate Type 1181A delays the heat transfer to the membrane and therefore the thermal shock.

Type 6563A is suited for all front-sealing M12 high pressure sensors (Type 6213B and Type 6217A).

0 결과
액세서리 유형