Surface finishing tool, M12x1 front-sealing / 1300A23
1300A23
18000256
- Tool for optimal preparation of sealing surface for M12 front-sealing sensors
- Compatible with mounting instructions of Type 6213B and Type 6217A
요청 시
요청 시
Front-sealing sensors are sensitive to the quality of the sealing surface. Furthemore, a high surface quality is required to allow optimal sealing performance. Type 1300A23 is specifically designed to prepare and maintain the sealing surface for M12 front-sealing sensors, such as Type 6213B and Type 6217A.
0 결과
액세서리 유형