Preloading set for piezoelectric force sensors of Types 9091C and 9097C / 9456
![9456 Preloading set for piezoelectric force sensors of Types 9091C and 9097C](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/934-437_web.webp)
9456
18007820
- For piezoelectric force sensors 9091C, 9097D
- Bolt thread M64x3, length: 140 mm
- Max. preloading force: 730 kN
- No special tools required!
요청 시
요청 시
These standardized pretensioning elements are used for mounting triaxial force sensors as well as uniaxial ring force transducers. The standardized pretensioning set for uniaxial and triaxial force sensors contains everything necessary for optimal installation: bolt, ring nut, centering ring and where necessary a sliding disk. For very high preload forces which can not be imposed using a wrench, the two sets 9455S and 9456S offer a special superbolt tension nut. This allows enormously high forces to be applied with a simple hexagon torque wrench.
데이터 시트
영어
PDF
635.3 KB
PDF, 635.3 KB
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
0 결과
액세서리 유형