Membrane protection for high pressure sensors, M12 / 6564

Membrane protection for high pressure sensors, M12
6564
18006640
  • Protects sensor membrane from particles
  • Improves thermal shock performance
  • Compatible with Type 6213B and Type 6217A
요청 시
요청 시

The membrane protection increases the lifetime of the sensor by protecting from high energy particles and molten metal. Furthermore, the membrane protection also slightly improves thermal shock performance. If thermal shock is a major concern, Type 6563A is better suited.

0 결과
액세서리 유형