Membrane protection for high pressure sensors, M10 / 6567

Membrane protection for high pressure sensors, M10
6567
18006643
  • Protects sensor membrane from particles
  • Improves thermal shock performance
  • Compatible with Type 6215
요청 시
요청 시

The membrane protection increases the lifetime of the sensor by protecting from high energy particles and molten metal. Furthermore, the membrane protection also slightly improves thermal shock performance. If thermal shock is a major concern, Type 6565A is better suited.

0 결과
액세서리 유형