Insulating washers for electric isolation, for piezoelectric force sensors of Types 9011C and 9101C / 9517
9517
18007868
요청 시
요청 시
In case of interferences due to ground loops or differing electrical potentials between the measurement object and the amplifier, insulating washers ensure clean electrical isolation of piezoelectric load cells. Insulating washers should only be used once, and only on finished contact surfaces in order to function correctly. Caution: These insulating washers with collar can only be used where there are no built-in, continuous centering bushes. Two insulating washers are required for each piezoelectric force sensor.
데이터 시트
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
0 결과
액세서리 유형