Fuel flow meter, DFL sensor for vehicles with return line to the tank / CDFL3A
CDFL3A
18028864
- Fuel flow meter suitable for all current fuel supply systems
- Suited for gasoline, diesel, bio-diesel and alcohol fuel
- Leakage-protected quick couplings, fuel-resistant hoses and sealings
- With integrated heat exchanger
Global attributes
Applications
Vehicle durability testing, Vehicle dynamics testingDFL sensors are developed for quick and easy fuel consumption measurement. Small dimensions and little weight enable the devices to be installed in almost any vehicle for mobile testing. The sensors are also designed for test bench applications, like the use on power analyzers or engine dynamometers. Today’s DFL devices suit all kinds of consumption measurement with gasoline, diesel, alcohol based and bio fuels due to easy handling, robust and durable construction and also due to unique quality. An external signal processor that is included in the scope of delivery reads the measured data from the sensor and provides different outputs for the user's data acquisition.
데이터 시트
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
0 결과
액세서리 유형