Force distributing ring for piezoelectric force sensors of Types 9061C and 9106C / 9565
![9565 Force distributing ring for piezoelectric force sensors of Types 9061C and 9106C](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/934-266_web.webp)
9565
18007907
요청 시
요청 시
The contact surfaces have to be just as flat and stiff as the contact surfaces of the load cell itself. If they cannot be finished, local overstressing and damage to the force sensor's surface have to be prevented by using a force distributing ring.
데이터 시트
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
0 결과
액세서리 유형