Electronics unit KiRoad Performance for RoaDyn WFTs / 9817A43 KiRoad Performance Electronics
9817A43 KiRoad Performance Electronics
18032594
- Fast DSPs for extremely short runtimes
- Various digital and analog output options
- Integrated WFT data base, administrates calibration data and configurations including ISO export
- Wireless operation with WLAN-capable mobile devices
요청 시
요청 시
Dimensions and materials
Load category
Passenger car, SUV, CommercialThe electronics unit KiRoad Performance is a compact electronics unit for supply, configuration, signal processing, and data output of up to four RoaDyn wheel force transducers (WFTs) for rotating and stationary applications. KiRoad Performance provides powerful and synchronous data management with future-oriented extension options making the device capable of mastering every application situation.
데이터 시트
영어
pdf
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
빠른 시작 가이드
Quick Start Installation. KiRoad Performance Type 9817A
영어
pdf
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
설명서
KiRoad Performance: electronics unit for wheel force transducers
영어
pdf
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
펌웨어
KiRoad Performance Firmware Package 3.0.0.1.
영어
zip
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
0 결과
액세서리 유형