Digital charge amplifier for injection molding, 2 channels, FSO pC max ±2000 … ±20000 / 5159A320
5159A320
18004867
- Digital charge amplifier with two pressure sensor input
- Digital data output via field-bus (EUROMAP 75)
- Two temperature sensor inputs
- No switch-level processing: self-optimizing switch-over point output
요청 시
요청 시
Global attributes
Applications
Monitoring and control in injection moldingThis multichannel charge amplifier converts the charge signal from piezoelectric cavity pressure sensors and the signal from thermocouples into a proportional voltage signal or a digital signal according to EUROMAP 75 with Varan real time protocol. This amplifier has been developed for the industrial application with injection molding machines
데이터 시트
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
설명서
Charge and thermocouple amplifier
영어
PDF
1.4 MB
PDF, 1.4 MB
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
0 결과
액세서리 유형