Digital charge amplifier for injection molding, 1 channel, FSO pC max ±2000 … ±20000 / 5159A120
5159A120
18004865
- Single channel digital charge amplifier
- Digital data output via field-bus (EUROMAP 75)
- No switch-level processing: self-optimizing switch-over point output
요청 시
요청 시
Global attributes
Applications
Monitoring and control in injection moldingThis single channel charge amplifier converts the charge signal from piezoelectric cavity pressure sensors and the signal from thermocouples into a proportional voltage signal or a digital signal according to EUROMAP 75 with Varan real-time protocol. This amplifier has been developed for industrial use with injection molding machines.
데이터 시트
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
설명서
Charge and thermocouple amplifier
영어
PDF
1.4 MB
PDF, 1.4 MB
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
0 결과
액세서리 유형