Connecting cable for force plates, Fischer 19-pin pos. straight - D-Sub 25-pin pos., custom length / 1700A105BSP
![1700A105BSP Connecting cable for force plates, Fischer 19-pin pos. straight - D-Sub 25-pin pos., custom length](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/933-958_web.webp)
1700A105BSP
18000692
- From force plate Type 9286BA to DAQ system Type 5695B
- Length: custom (0.1 to 35 m)
- Diameter: 8 mm
- Connectors: straight Fischer 19-pin pos. and D-Sub 25-pin pos.
Dimensions and materials
Configurable cable length
0.1 … 35 mConnecting cable for force plate type 9286BA to DAQ system type 5695B, straight Fischer connector 19-pin pos. and D-Sub 25-pin pos.
데이터 시트
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
0 결과
액세서리 유형