Handheld charge amplifiers, 1-channel, measuring ranges 200 to 200000 pC, frequency range ≈0 … 10 kHz / 5995A
![Handheld charge amplifiers, 1-channel, measuring ranges 200 to 200000 pC, frequency range ≈0 … 10 kHz / 5995A This 1-channel handheld charge amplifier is suitable as a portable, battery-operated charge amplifier for service and commissioning tasks on piezoelectric sensors.](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/930-014n-06.04_web.webp)
5995A
This 1-channel handheld charge amplifier is suitable as a portable, battery-operated charge amplifier for service and commissioning tasks on piezoelectric sensors.
주요 특징 / 장점
- Immediate display of live value and evaluation (min. and max. values)
- Handy thanks to battery operation
- Automatic switch-off
- Analog output
The Type 5995A is a single-channel, battery-operated handheld charge amplifier, including display, for measurements with piezoelectric sensors. The display indicates the live value of the signal as well as the min. and max. values of the current measurement cycle. The measurement signal is available at the analog output (±2 V) for further processing. A membrane keypad allows for easy configuration and operation.
데이터 시트
영어
pdf
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
설명서
Handheld Charge Amplifier
영어
pdf
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.