Pressure sensor for shot shell measurements, 3/8-24UNF shoulder-sealed, for high speed events up to 1500 bar (21700 psi), set / 6239ABB
![6239ABB Pressure sensor for shot shell measurements, 3/8-24UNF shoulder-sealed, for high speed events up to 1500 bar (21700 psi), set](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/Kistler_17.057_6239ABA_web.webp)
6239ABB
18034677
- Pressure sensor with range of 1500 bar (21700 psi)
- Excellent linearity (≤0.5%)
- Accepted by SAAMI
- 3/8-24UNF shoulder-sealing
On Request
On Request
Global attributes
Sensitivity
-5.6 pC/barOverload (bar)
2000 barAxial acceleration sensitivity
≤0.001 bar/gRadial acceleration sensitivity
≤0,0005 bar/gHysteresis
≤ ± 0.5 % FSPTightening torque
15 NmInstallation set 6239ABB incldues the 3/8-24UNF configuration of the of the pressure sensor 6239A plus relevant tools for maintaining the sealing surface in the mounting bore. The sensor 6239ABA offers an accurate linearity and excellent lifetime, even under harsh conditions. The 3/8-24UNF shoulder sealing configuration allows conventional pressure measurements, as well as tangential measurements of shot-shell-pressures. The proprietary Ki85 crystal enables highly accurate measurements at partial ranges with its high sensitivity and great linearity.
Data sheet
English
PDF
471.6 KB
PDF, 471.6 KB
Please click here to log in to myKistler and you will be redirected.
Manual
Piezoelectric Pressure Sensor – Tangential shot shell pressure sensor
English
PDF
3.7 MB
PDF, 3.7 MB
Please click here to log in to myKistler and you will be redirected.
4 results
Accessory Type