IEPE triaxial accelerometer PiezoStar, 500 g, high temperature, M4.5, 4-pin connector / 8766A500AH

Kistler offers triaxial miniature accelerometers for high-precision NVH testing in combustion engines and powertrains.
8766A500AH
18011015
  • PiezoStar triaxial accelerometer with IEPE output
  • Acceleration range: ±500 g
  • M4.5, 4-pin connector
  • Temperature range: –55 … +165°C
On Request
On Request
Global attributes
Output signal type
TEST
Voltage (Piezoelectric, IEPE)
Applications
NVH testing
Accelerometers
Technology
PiezoStar®
Temperature coefficient of sensitivity (%/°C)
-0.004
Threshold
<0.01 g RMS
High Temperature
Yes
Sealing
Hermetic Seal
Thermal Stability
Yes
Mass (gram)
3.7
Connector Type
Side, M4.5 4-Pin Pos.
Mini
Yes
Accelerometers (Facets)
Maximum measuring range (g)
Choose the category in which the max. acceleration value you want to measure falls in.
500 g
Number of Axes
3
Maximum temperature (°C)
Choose the category in which the max. static operating temperature value you want to measure falls in.
165 °C
Minimum temperature (°C)
Choose the category in which the min. static operating temperature value you want to measure falls in.
-54 °C
Minimum frequency, ±5% (Hz)
0.5 Hz
Maximum frequency, ±5% (Hz)
10000 Hz
Electrical isolation
Case isolation
Sensitivity for Voltage and IEPE Output
10 mV/g
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Accelerometer with a 500 g range, M4.5 connector, and a higher maximum operating temperature.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
PiezoStar Shear Triaxial IEPE
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type