IEPE triaxial accelerometer PiezoStar, 50 g, high temperature, 1/4 - 28, 4-pin connector, with TEDS / 8766A050BTH

Kistler offers triaxial miniature accelerometers for high-precision NVH testing in combustion engines and powertrains.
8766A050BTH
18034486
  • PiezoStar triaxial accelerometer with IEPE output and TEDS
  • Acceleration range: ±50 g
  • 1/4 – 28, 4-pin connector
  • Temperature range: –55 … +165°C
On Request
On Request
Global attributes
Output signal type
TEST
Voltage (Piezoelectric, IEPE)
Applications
NVH testing
Accelerometers (Facets)
Electrical isolation
Case isolation
Sensitivity for Voltage and IEPE Output
100 mV/g
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Accelerometers
High Temperature
Yes
Thermal Stability
Yes
Mini
Yes
TEDS
Yes
Accelerometer with a 50 g range, 1/4 - 28 connector, a higher maximum operating temperature, and TEDS.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
PiezoStar Shear Triaxial IEPE
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type