IEPE triaxial accelerometer PiezoStar, 1000 g with integral cable / 8766A1K0CBSP

Kistler offers triaxial miniature accelerometers for high-precision NVH testing in combustion engines and powertrains.
8766A1K0CBSP
18032466
  • PiezoStar triaxial accelerometer with IEPE output
  • Acceleration range: ±1000 g
  • 1/4 – 28, 4-pin connector
  • IP68 integral cable
On Request
On Request
Global attributes
Output signal type
TEST
Voltage (Piezoelectric, IEPE)
Applications
NVH testing
Accelerometers
Technology
PiezoStar®
Temperature coefficient of sensitivity (%/°C)
-0.005
Threshold
<0.02 g RMS
Sealing
Hermetic Seal, IP68
IP68 Waterproof
Yes
Thermal Stability
Yes
Mass (gram)
3.6
Connector Type
Side, Integral Cable, 1/4-28, 4-Pin Pos.
Mini
Yes
Accelerometers (Facets)
Maximum measuring range (g)
Choose the category in which the max. acceleration value you want to measure falls in.
1000 g
Number of Axes
3
Maximum temperature (°C)
Choose the category in which the max. static operating temperature value you want to measure falls in.
120 °C
Minimum temperature (°C)
Choose the category in which the min. static operating temperature value you want to measure falls in.
-54 °C
Minimum frequency, ±5% (Hz)
1 Hz
Maximum frequency, ±5% (Hz)
12000 Hz
Electrical isolation
Case isolation
Sensitivity for Voltage and IEPE Output
5 mV/g
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Accelerometer with a 1000 g range and an IP68 waterproof integral cable.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
PiezoStar Shear Triaxial IEPE
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type