Thermal protection for high pressure sensors, M10 / 6565A
6565A
18006641
- Minimizes thermal shock on sensor membrane
- Compatible with Type 6215
ご要望に応じて
ご要望に応じて
The thermal protection optimizes the performance of front sealing high pressure sensors in the presence of hot gases. The included thermal protection plate Type 1181A delays the heat transfer to the membrane and therefore the thermal shock.
Type 6565A is suited for all front-sealing M10 high pressure sensors (Type 6215).
結果 0 件
アクセサリーの種類