Preloading set with superbolt nut for piezoelectric force sensors of Types 9081C, 9077C, 9078C and 9076C4 / 9455S
9455S
18044573
- For piezoelectric force sensors 9081C, 9077C, 9078C and 9076C4
- Bolt thread M40x2, length: 105 mm
- Max. preloading force: 460 kN
- No special tools required!
ご要望に応じて
ご要望に応じて
These standardized pretensioning elements are used for mounting triaxial force sensors as well as uniaxial ring force transducers. The standardized pretensioning set for uniaxial and triaxial force sensors contains everything necessary for optimal installation: bolt, ring nut, centering ring and where necessary a sliding disk. For very high preload forces which can not be imposed using a wrench, the two sets 9455S and 9456S offer a special superbolt tension nut. This allows enormously high forces to be applied with a simple hexagon torque wrench.
データシート
ここをクリックして myKistler にログインしてください。リダイレクトされます。
英語
PDF
635.3 KB
PDF, 635.3 KB
ここをクリックして myKistler にログインしてください。リダイレクトされます。
結果 0 件
アクセサリーの種類