Non-contact optical sensor Correvit S-Motion DTI, small / 2053A
![2053A Non-contact optical sensor Correvit S-Motion DTI, small](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/Kistler_S-MotionL_neu_web.webp)
2053A
18034449
- Optical sensor with reduced signal noise of speed and slip angle
- Low signal delay of 6 ms
- Signal output: DTI
- Small ECU
Global attributes
Applications
Vehicle durability testing, Vehicle dynamics testingCorrevit S-Motion DTI sensors use the proven Correvit technology. A new algorithm significantly reduces the signal noise. This algorithm and the high measurement frequency of 500 Hz enable a minimal signal delay of 6 ms. A built-in 5 Hz GPS receiver enables determination of position data and time. The external magnetic antenna allows flexible and quick mounting on the vehicle. Integrated accelerometers enable the determination of additional measurands like longitudinal and transverse acceleration of the vehicle. Integrated angular rate sensors enable measurement of the pitch and roll angle as well as the rotation around the vertical axis of the vehicle. Moreover, further signals such as leveled acceleration or curve radius are already calculated inside the sensor. A conversion of speed to any point of the vehicle, e.g. center of gravity or rear axis is possible. The output of these additional signals provides the option to perform a large number of measurands required for driving dynamics standard tests. This simplifies the instrumentation of the vehicle and minimizes application errors.
データシート
英語
pdf
ここをクリックして myKistler にログインしてください。リダイレクトされます。
ファームウェア
Software package MFB-II S-Motion V1-0-7-8
英語
zip
ここをクリックして myKistler にログインしてください。リダイレクトされます。
取扱説明書
Correvit S-Motion DTI: 2-axis optical sensors
英語
pdf
ここをクリックして myKistler にログインしてください。リダイレクトされます。
結果 0 件
アクセサリーの種類