Lineas Compact quartz sensor for Weigh In Motion (WIM), sensor length 2 m, cable length 40 m / 9196AC51T
9196AC51T
18035117
- Piezoelectric quartz sensor for WIM applications
- Sensor length: 2.00 m
- Cable length: 40 m
ご要望に応じて
ご要望に応じて
Global attributes
Applications
Bridge protection, Traffic data collection, Weigh in Motion for ports and industrial facilitiesThe Lineas Compact is a quartz sensor to measure the wheel and axle loads and to determine the vehicle gross weight under rolling traffic conditions. The sensor is installed in the road pavement and provides highly accurate measurement signals.
データシート
ここをクリックして myKistler にログインしてください。リダイレクトされます。
結果 0 件
アクセサリーの種類