Laboratory charge amplifier LabAmp with data acquisition, charge, IEPE, voltage, 1 or 4 channels, meas. ranges ±100 to ±1000000 pC / 5165A
5165A
18042652
- Charge amplifier with a frequency range of 0.1 Hz … 100 kHz
- Integrated 24-bit data acquisition with up to 200 kSps per channel
- PTP device synchronization and virtual channels options
- TEDS (IEEE 1541.4) for Piezotron (IEPE) sensors
Global attributes
Output signal type
Ethernet, VoltageTEST
The Kistler LabAmp Type 5165A is not only an outstanding low-noise charge amplifier for dynamic signals, but also a powerful data acquisition device delivering the digitized measurement values directly to a host computer for further analysis. It is configured and operated in a web interface, conveniently accessible by a standard web browser or via KiStudio Lab Software Package Type 2910A (including post-processing software jBEAM). Thanks to advanced signal processing technology, the Kistler LabAmp Type 5165A offers impressive flexibility. The frequencies of the high-pass, low-pass, and notch filters can be directly entered as numeric values in Hertz. The input signals can be flexibly routed to the analog outputs. The graphical user interface not only offers a simple and intuitive way to configure the device but also displays different measurement values (e.g., live value, peak value, root mean square). The optional virtual channel functionality allows for real-time summation of different input signals. Furthermore, the browser-based data download allows for the acquired data to be processed in analysis software. For more advanced tasks or direct processing, the amplifier can be integrated directly into your own software via our REST API or into LabVIEW thanks to the provided Virtual Instruments driver. For higher channel counts, the optional synchronization feature (PTP) allows acquiring data from multiple Type 5165A devices. Kistler LabAmp Type 5167A amplifiers can be synchronized with the Type 5165A as well, which enables the combined acquisition of dynamic IEPE signals and quasi-static signals from piezoelectric sensors. No additional cables are required.
This instrument has been designed for use in research, development and the laboratory. The Kistler LabAmp family of Type 5165A is the perfect choice wherever dynamic signals need to be measured precisely and with high resolution. Acceleration and vibration measurements, pulsating pressure applications or force measurements of fast machining procedures are just a few examples where the Kistler LabAmp Type 5165A can demonstrate its strengths.
クイックスタートガイド
Charge Amplifier and Data Acquisition Device
language-independent
PDF
1.7 MB
PDF, 1.7 MB
ここをクリックして myKistler にログインしてください。リダイレクトされます。
ソフトウェアアプリケーション
5165A_5167A_DemoProg_3.2
英語
BIN
203.3 MB
BIN, 203.3 MB
ここをクリックして myKistler にログインしてください。リダイレクトされます。
LabAmp_LabVIEW_Driver_V3_3 (LabVIEW programming skills required)
英語
ZIP
2.8 MB
ZIP, 2.8 MB
ここをクリックして myKistler にログインしてください。リダイレクトされます。
Network Setup Wizard (V 3.1.0)
英語
ZIP
2.2 MB
ZIP, 2.2 MB
ここをクリックして myKistler にログインしてください。リダイレクトされます。
データシート
ここをクリックして myKistler にログインしてください。リダイレクトされます。
英語
PDF
454.2 KB
PDF, 454.2 KB
ここをクリックして myKistler にログインしてください。リダイレクトされます。
ファームウェア
5165A_Device_SW_1_3_1_incl_manual
英語
ZIP
60.7 MB
ZIP, 60.7 MB
ここをクリックして myKistler にログインしてください。リダイレクトされます。
ここをクリックして myKistler にログインしてください。リダイレクトされます。
取扱説明書
LabAmp Network Configuration Guide
英語
PDF
779.5 KB
PDF, 779.5 KB
ここをクリックして myKistler にログインしてください。リダイレクトされます。
結果 0 件
アクセサリーの種類