Insulating washers for electric isolation, for piezoelectric force sensors of Types 9021C and 9102C / 9527
9527
18007876
ご要望に応じて
ご要望に応じて
In case of interferences due to ground loops or differing electrical potentials between the measurement object and the amplifier, insulating washers ensure clean electrical isolation of piezoelectric load cells. Insulating washers should only be used once, and only on finished contact surfaces in order to function correctly. Caution: These insulating washers with collar can only be used where there are no built-in, continuous centering bushes. Two insulating washers are required for each piezoelectric force sensor.
データシート
ここをクリックして myKistler にログインしてください。リダイレクトされます。
結果 0 件
アクセサリーの種類