Flange for optimum force introduction, for piezoelectric load cell Type 9331C / 9501A3
![9501A3 Flange for optimum force introduction, for piezoelectric load cell Type 9331C](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/Kistler_9501A1_22.032.webp)
9501A3
18007852
ご要望に応じて
ご要望に応じて
Flanges of Type 9501A can be used on both sides of piezoelectric load cells or in combination with a distribution cap. These components provide optimum force introduction for preloading compression forces. They are manufactured as precision parts and have a surface hardness between 400 and 490 HV (Vickers). A socket head cap screw is supplied with each flange.
結果 0 件
アクセサリーの種類