Multipurpose lightweight accelerometer, 50 g, stud mount / 8774B050S

Multipurpose lightweight accelerometer, 50 g, stud mount
8774B050S
18029291
  • Ceramic shear accelerometer with IEPE output
  • Acceleration range: ±50 g
  • 10 - 32 pos. connector
  • Stud mounting
On Request
On Request
Global attributes
Output signal type
TEST
Voltage (Piezoelectric, IEPE)
Applications
NVH testing
Accelerometers
Technology
Ceramic, Shear
Temperature coefficient of sensitivity (%/°C)
0.07
Threshold
<0.0004 g RMS
Sealing
Hermetic Seal
Mass (gram)
3.1
Connector Type
Top, 10-32 Neg.
General Purpose
Yes
Accelerometers (Facets)
Maximum measuring range (g)
Choose the category in which the max. acceleration value you want to measure falls in.
50 g
Number of Axes
1
Maximum temperature (°C)
Choose the category in which the max. static operating temperature value you want to measure falls in.
100 °C
Minimum temperature (°C)
Choose the category in which the min. static operating temperature value you want to measure falls in.
-54 °C
Minimum frequency, ±5% (Hz)
0.5 Hz
Maximum frequency, ±5% (Hz)
10000 Hz
Electrical isolation
Case isolation
Sensitivity for Voltage and IEPE Output
100 mV/g
Mounting type
Integral stud

This is an accelerometer with a 50 g range and stud mounting.

Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
Ceramic Shear Accelerometer (Low Impedance, Voltage Mode)
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type