IEPE triaxial accelerometer PiezoStar, 500 g, high temperature, M4.5, 4-pin connector, with TEDS / 8766A500ATH

Kistler offers triaxial miniature accelerometers for high-precision NVH testing in combustion engines and powertrains.
8766A500ATH
18037462
  • PiezoStar triaxial accelerometer with IEPE output
  • Acceleration range: ±500 g
  • M4.5, 4-pin connector, TEDS included
  • Temperature range: –55 … +165°C
On Request
On Request
Global attributes
Applications
NVH testing
Accelerometers (Facets)
Electrical isolation
Case isolation
Sensitivity for Voltage and IEPE Output
10 mV/g
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Accelerometer with a 500 g range, M4.5 connector, a higher maximum operating temperature, and TEDS.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
PiezoStar Shear Triaxial IEPE
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type