Triaxial load cell, piezoelectric force transducer Fx, Fy, Fz (Fz ±150 kN / ±33.72 klbf), inversed x and y axis / 9378CQ01

Triaxial load cell, piezoelectric force transducer Fx, Fy, Fz (Fz ±150 kN / ±33.72 klbf), inversed x and y axis
9378CQ01
18007733
  • Triaxial piezoelectric load cell with measuring ranges Fx, Fy: -75 ... 75 kN and Fz: -150 ... 150 kN (±16.9 klbf / ±33.7 klbf)
  • Preloaded, calibrated and ready to measure
  • Nominal sensitivity Fz: -1.95 pC/N
  • Inversed x and y axis compared to 9377C
Su richiesta
Su richiesta
Accedi a myKistler per visualizzare i prezzi
Global attributes
Output signal type
TEST
Charge (Piezoelectric, PE)
Degree of protection → EN 60529
IP68
Applications
NVH testing
Force Sensors (Facets)
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Measuring range
Choose the category in which the max force value you want to measure falls in.
-150 … 150 kN
Maximum measuring range
150 kN
Force sensor type
Choose the category depending on the no. of axis you want to measure. A dynamometer is a force plate measuring forces and moments.
Triaxial force sensor

This triaxial load cell is a piezoelectric force transducer for the exact measurement of all forces on the three orthogonal components acting in an arbitrary direction. Independent of the point of force application, the load cells with the installed triaxial force transducers of the 90x8 family measure all three components of the applied force in highest resolution. The three axis load cells in the 93x8 product family are optimally preloaded, calibrated and immediately ready to measure.The triaxial load cells are mounted under preload between two plates and measure both tensile and compression forces in all directions. Based on the piezoelectric principle, a force produces a proportional electric charge. This is conducted via an electrode to the appropriate connector. The simple and vibration-resistant design of the force transducers is very rigid resulting in a high natural frequency, which is a requirement for highly dynamic force measurements. The 3-pole connector V3 neg. (design protected) is provided with a positioning aid. This guarantees accurate assignment and centering of the connector pins and sockets before connection. The plug connection is protected against rotation. After correct installation, the load cell is ready for use without recalibration. Triaxial force transducers allow simple, direct and very precise measurements.

Handout
Manuale
Triaxial load cell
Inglese
PDF
3.4 MB
PDF, 3.4 MB
Pubblicità
Scheda tecnica
36 risultati
Tipo di accessorio