IEPE triaxial accelerometer PiezoStar, 250 g, high temperature, 1/4 - 28, 4-pin connector / 8766A250BH
![NVH testing in combustion engines – miniature accelerometer Kistler offers triaxial miniature accelerometers for high-precision NVH testing in combustion engines and powertrains.](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/934-589_web.webp)
8766A250BH
18011012
- PiezoStar triaxial accelerometer with IEPE output
- Acceleration range: ±250 g
- 1/4 – 28, 4-pin connector
- Temperature range: –55 … +165°C
Su richiesta
Accedi a myKistler per visualizzare i prezzi
Global attributes
Output signal type
Voltage (Piezoelectric, IEPE)TEST
Applications
NVH testingAccelerometer with a 250 g range, 1/4 - 28 connector, and a higher maximum operating temperature.
Manuale
PiezoStar Shear Triaxial IEPE