Connecting cable for force plates, Fischer 19-pin pos. angled - D-Sub 25-pin pos., custom length / 1700A105ASP
1700A105ASP
18000690
- From force plates Type 9281EA and 9287CA to DAQ system Type 5695B
- Length: custom (0.2 to 30 m)
- Diameter: 8 mm
- Connectors: angled (90°) Fischer 19-pin pos. and D-Sub 25-pin pos.
Dimensions and materials
Configurable cable length
0.2 … 30 mConnecting cable for force plates type 9281EA and 9287CA to DAQ system type 5695B, angled (90°) Fischer connector 19-pin pos. and D-Sub 25-pin pos.
数据表
新信息: 请点击此处登录 myKistler,您将跳转至新页面。
0条结果
配件类型