Connecting cable for force plates, D-Sub 25-pin pos. - D-Sub 25-pin pos., custom length / 1700A107ASP
1700A107ASP
18000694
- From force plate Type 9260AA to DAQ system Type 5695B
- Length: custom (0.2 to 30 m)
- Diameter: 8 mm
- Connectors: D-Sub 25-pin pos. (both sides)
Dimensions and materials
Configurable cable length
0.2 … 30 mConnecting cable for force plate type 9260AA to DAQ system type 5695B, D-Sub 25-pin pos. (both sides)
数据表
新信息: 请点击此处登录 myKistler,您将跳转至新页面。
0条结果
配件类型