Electromechanical NC joining module NCFN, servo press, standard design for medium to high force / 2153A
![2153A Electromechanical NC joining module NCFN, servo press, standard design for medium to high force](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/932-040n-05.08_web.webp)
2153A
20000150
- This NC joining module has robust and flexible design
- Wide measurement range with nominal force of 5 … 300 kN (higher forces > 300 kN are available on request)
- Longer strokes up to 1000 mm
- 100% duty cycle for max. force (special gear-box)
A pedido
A pedido
The NC joining module NCFN Type 2153A with integrated strain gauge force sensor for nominal forces of 5 ... 300 kN is excellent for use in assembly and joining processes monitored by force displacement. Higher forces > 300 kN are available on request.
Brochura da aplicação
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
maXYmos NC
Inglês
pdf
Clique aqui para iniciar sessão no myKistler e será redireccionado.
0 resultados
Tipo de Acessório