Electromechanical NC joining module NCFC, servo press for weight optimized and compact NC joining module / 2163A
![NC joining module NCFC Type 2163A The NC joining module NCFC Type 2163A (in two sizes of 55 and 80 kN) with integrated strain gauge force sensor for force and displacement monitored assembly and joining processes.](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/new-servo-press-ncfc-from-kistler-24239.webp)
2163A
20000155
- NC joining module with compact dimensions
- Weight optimized, ideal for robot applications
- Single cable solution for the servo motor for easiest installation
- High motion speed for short cycle times
A pedido
A pedido
The NC joining module NCFC Type 2163A (in two sizes of 55 and 80 kN) with integrated strain gauge force sensor for force and displacement monitored assembly and joining processes. Weight optimized compact joining module with lowest installation space for optimum weight especially for robots.
Brochura da aplicação
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
maXYmos NC
Inglês
pdf
Clique aqui para iniciar sessão no myKistler e será redireccionado.
0 resultados
Tipo de Acessório