Lineas quartz sensor for Weigh In Motion (WIM), sensor length 1.75 m, cable length 100 m / 9195GC42
9195GC42
18030083
- Piezoelectric quartz sensor for WIM applications
- Sensor length: 1.75 m
- Cable length: 100 m
요청 시
요청 시
Global attributes
Applications
Bridge protection, Automated tire screening, Traffic data collection, Weigh based tolling, Weigh in Motion for ports and industrial facilities, Weigh in Motion systems for enforcementThe Lineas is a quartz sensor to measure the wheel and axle loads and to determine the vehicle gross weight under rolling traffic conditions. The sensor is installed in the road pavement and provides highly accurate measurement signals.
데이터 시트
여기를 클릭하여 myKistler에 로그인하면 리디렉션됩니다.
0 결과
액세서리 유형