Cylinder pressure sensor for large bore engines (M10, 0 … 300 bar) / 6019A110

Cylinder pressure sensor for large bore engines (M10, 0 … 300 bar)
6019A110
18036775
  • High-precision pressure sensor
  • Suitable for Thompson adapter 6513AK
  • With robust cable (1 m, up to 200°C)
Out of stock
On Request
Log in to myKistler to see prices
Global attributes
Sensitivity
30 pC/bar
Operating temperature range
-40 … 350 °C
Output signal type
TEST
Charge (Piezoelectric, PE)
Tightening torque
15 Nm
Applications
Offline engine diagnostics for large engines, Combustion measurement analysis
Pressure sensors (Facets)
Maximum measuring range
Choose the category in which the max. pressure value you want to measure falls in.
350 bar
Minimal operating temperature
Choose the category in which the min. static operating temperature value you want to measure falls in.
-40 °C
Maximal operating temperature
Choose the category in which the max. static operating temperature value you want to measure falls in.
350 °C
Natural frequency
65 kHz
Direct Measurement Pressure Sensors
Overload
450 bar
Cylinder Pressure Measurement Sensors
Sensitivity shift @ 250°C ± 100°C
≤±0.7%
Operating temperature range, short time (< 20 minutes)
400 °C
Linearity @23 °C
≤±0.3 %FSO
Thermal shock, at 1500 1/min, IMEP = 9 bar, ΔIMEP
±1.5%
Thermal shock, at 1500 1/min, IMEP = 9 bar, Δp
≤±0.5 bar
Weight (with cable)
165 g
T&M Pressure Sensors
Maximal axial acceleration sensitivity
0.002 bar/g
Radial acceleration sensitivity
<0.0002 bar/g
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type