Inline charge voltage converter, 1-channel, gain 25 mV/pC / 5050B25

Inline charge voltage converter, 1-channel, gain 25 mV/pC
5050B25
18028300
  • IEPE-compatible charge voltage converter
  • Gain 25 mV/pC
  • Ideal for ceramic high-impedance accelerometers
In Stock
On Request
Log in to myKistler to see prices
Global attributes
Output signal type
TEST
Voltage (Piezoelectric, IEPE)
Charge amplifiers (Facets)
Input type
Charge (Piezoelectric, PE)
Number of channels
1
Maximum signal frequency
50 kHz
Time constant
Short
Data sheet
0 results
Accessory Type