Measurement module KiDAQ for strain gages / 5517A

Measurement module KiDAQ for strain gages
5517A
20000133
  • Available for Rack, Portable and DIN Rail housing
  • Harting connector
  • Option: version for EtherCAT use
Out of stock
On Request
Log in to myKistler to see prices
Global attributes
Output signal type
TEST
Ethernet, EtherCAT
Charge amplifiers (Facets)
Input type
Strain gauges
Maximum signal frequency
1 kHz
CAD
CAD Data for KiDAQ Data Acquisition System 5500A
English
BIN
341.0 MB
BIN, 341.0 MB
Data sheet
Manual
KiDAQ Data Acquisition, KiStudio Lab
English
PDF
2.6 MB
PDF, 2.6 MB
Quick start guide
Quick Start Guide - KiDAQ Data Acquisition System and KiStudio Lab
language-independent
PDF
378.8 KB
PDF, 378.8 KB
0 results
Accessory Type