High temperature absolute pressure sensor, M5 x 0,5 (max 250 bar) / 4007D
![4007D High temperature absolute pressure sensor, M5 x 0,5 (max 250 bar)](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/4007D_web.webp)
4007D
20000108
- Universal miniature absolute pressure sensor for operating temperatures up to 200°C
- Improved media compatibility
- Compact size (M5) and low mass
- High natural frequency and low acceleration sensitivity
On Request
Log in to myKistler to see prices
Global attributes
Output signal type
Voltage or Current (Piezoresistive, PR)TEST
Applications
Combustion measurement analysisThe piezoresistive pressure sensor 4007D is part of a small, rugged high accuracy sensor family capable of continuous high temperature operation up to 200°C. The pressure transducers use a fully active Wheatstone bridge to generate an electrical signal, which is proportional to the applied pressure. The resistors making up the Wheatstone bridge are implanted into a micromachined silicon diaphragm which is formed using Silicon on Insulator (SOI) technology. This approach, coupled with Kistler's DCE method of sensor construction, allows the sensors to be exposed to media temperatures up to 200°C while minimizing hysteresis and repeatability errors. Further performance improvements are made using digital compensation techniques whereby, the effects of zero offset and sensitivity changes due to temperature can be reduced without sacrificing signal bandwidth. The digital compensation technique further allows a monitoring of the sensor temperature (e.g. with amplifiers of Type 4665B and 4624A).
Data sheet
Please click here to log in to myKistler and you will be redirected.
Manual
Instruction Manual: Piezoresistive pressure sensors
English
PDF
1.4 MB
PDF, 1.4 MB
Please click here to log in to myKistler and you will be redirected.
Safety and warning information – PE & PR sensors
English
PDF
341.0 KB
PDF, 341.0 KB
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type