Flange for optimum force introduction, for piezoelectric load cell Type 9321C / 9501A2
9501A2
18007851
Hay disponibilidad
Bajo pedido
Inicie sesión en myKistler para ver los precios
Flanges of Type 9501A can be used on both sides of piezoelectric load cells or in combination with a distribution cap. These components provide optimum force introduction for preloading compression forces. They are manufactured as precision parts and have a surface hardness between 400 and 490 HV (Vickers). A socket head cap screw is supplied with each flange.
0 resultados
Tipo de accesorio