Digital electronics KiRoad Tire Testing, for up to 3 wheel force transducers, 2 outputs variants / 9820A31 KiRoad Tire Testing
![9820A31 KiRoad Tire Testing Digital electronics KiRoad Tire Testing, for up to 3 wheel force transducers, 2 outputs variants](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/2018_11_29_9820A_Elektronikeinheit_KiRoadTT.webp)
9820A31 KiRoad Tire Testing
18037839
- Digital electronics with intuitive usage
- Fast DSPs for extremely short runtimes
- Analog and CAN output, other digital output options available
- Serves three RoaDyn Sxxx wheel force transducers
Bajo pedido
Inicie sesión en myKistler para ver los precios
Dimensions and materials
Load category
Passenger car, SUV, CommercialThe KiRoad Tire Testing electronics Type 9820A31 is an interface and processing electronics unit for supply, configuration, signal processing and data output of three RoaDyn Sxxx wheel force transducers for laboratory or on-vehicle tire tests. The measuring chain consists of three RoaDyn Sxx wheel force transducers and three hub electronics (Type 5260Ax120) connected to the KiRoad Tire Testing electronics (Type 9820A31). An upgrade to four wheel force transducers is available.
0 resultados
Tipo de accesorio