Multipurpose lightweight accelerometer, 100 g, adhesive mount / 8774B100A

Multipurpose lightweight accelerometer, 100 g, adhesive mount
8774B100A
18029421
  • Ceramic shear accelerometer with IEPE output
  • Acceleration range: ±100 g
  • 10 - 32 pos. connector
  • Adhesive mounting
Out of stock
On Request
Log in to myKistler to see prices
Global attributes
Output signal type
TEST
Voltage (Piezoelectric, IEPE)
Applications
NVH testing
Accelerometers
Technology
Ceramic, Shear
Temperature coefficient of sensitivity (%/°C)
0.07
Threshold
<0.0006 g RMS
Sealing
Hermetic Seal
Mass (gram)
2.9
Connector Type
Top, 10-32 Neg.
General Purpose
Yes
Accelerometers (Facets)
Maximum measuring range (g)
Choose the category in which the max. acceleration value you want to measure falls in.
100 g
Number of Axes
1
Maximum temperature (°C)
Choose the category in which the max. static operating temperature value you want to measure falls in.
100 °C
Minimum temperature (°C)
Choose the category in which the min. static operating temperature value you want to measure falls in.
-54 °C
Minimum frequency, ±5% (Hz)
0.5 Hz
Maximum frequency, ±5% (Hz)
8000 Hz
Electrical isolation
Ground isolation
Sensitivity for Voltage and IEPE Output
50 mV/g
Mounting type
Adhesive / Wax

This is an accelerometer with a 100 g range and adhesive mounting.

Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
Ceramic Shear Accelerometer (Low Impedance, Voltage Mode)
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type