Electromechanical NC joining module NCFT, servo press for processes with low forces / 2157B
![2157B Electromechanical NC joining module NCFT, servo press for processes with low forces](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/932-042_web.webp)
2157B
20000151
- NC joining module NCFH with high-precision force measurement via telemetry
- Certified for ISO 14644-1 class 8 clean room use (7 possible)
- Extremely wide measuring range of 0,05 … 1,5 kN
- High velocity for very short cycle times
Su richiesta
Accedi a myKistler per visualizzare i prezzi
The NC joining module NCFT Type 2157B with integrated piezoelectric force sensor for two predefined measuring ranges of 0,05 ... 1,5 kN is excellent for use in assembly and joining processes monitored by force displacement. Besides a straight version, a compact angular version is available.
Manuale
maXYmos NC
Inglese
pdf
Clicca qui per accedere a myKistler e verrai reindirizzato.
Opuscolo applicazione