Electromechanical NC joining module NCFS, servo press for joining operation with small center distance / 2152B
![2152B Electromechanical NC joining module NCFS, servo press for joining operation with small center distance](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/934-400_web.webp)
2152B
20000149
- NC joining module with small center distance up to 70 mm
- Integral charge amplifier
- High measuring accuracy in two ranges
- High speed
Su richiesta
Accedi a myKistler per visualizzare i prezzi
The NC joining module Type 2152B with integral piezoelectric force sensor and two predefined measuring ranges of 25 and 15 kN is ideal for force-displacement monitored press-fit and joining processes in compact configurations. Small design allows center distance of 70 mm.
Manuale
maXYmos NC
Inglese
pdf
Clicca qui per accedere a myKistler e verrai reindirizzato.
Opuscolo applicazione